Product added to cart

M30 x 0.75 to SM1 Adapter

See More by AdlOptica
Flat Top Beam Shaper Thread Adapter

Flat Top Beam Shaper Thread Adapter

Flat Top Beam Shaper Thread Adapter
×
Stock #13-786 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€117,00
Qty 1-4
€117,00
Qty 5+
€107,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Inner Thread:
M30 x 0.75
Outer Thread:
1.035 x 40 TPI (SM1)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.