Laser Mechanics | View All
ScannerMAX Saturn Imaging Galvanometer Optical Scanners
- 5mm Mirror Aperture
- Configurated as Dual Axis
- Ideal for Microscopy and Optical Coherence Tomography (OCT)
ScannerMAX Compact 506 Dual Axis Galvanometer Optical Scanners
- 3, 5, and 10mm Mirror Apertures
- Dual Axis Configuration with Protected Silver Coating
- Compact, Light-Weight, Low-Cost Scanners
- High Performance ScannerMAX Saturn Scanners Also Available
ScannerMAX Saturn Galvanometer Optical Scanners
- 3, 5, and 10mm Mirror Apertures
- Single Axis and Dual Axis Configurations
- High Performance Scanners for Imaging and Projection Applications
Optotune Fast Steering Mirrors
- ±50° of Optical Scanning
- Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
- Compact 45mm Diameter Housing Footprint
- Control via USB, SPI, or Analog Input
Optical Choppers
- Range of Interchangeable Chopping Discs
- Frequencies Ranging from 5Hz to 110 kHz
- Manual or External Frequency Control
Acktar Blackened Laser Beam Traps and Blocks
Top Seller
- Coated for High Absorbance of Laser Light
- Tubular Beam Trap or Thin, Flat Beam Block Designs
- M6 Tapped Hole for Easy Post Mounting
New
Cage OBIS™ Combining Kit
Cage OBIS™ Combining Kit
- Used to Combine Two OBIS™ Lasers
- Easy to Align
- Intuitive Design
- Optics and Lasers Sold Separately
Beam Steering Assemblies
- Ready to Use Beam Steering Assembly
- High Resolution 100 TPI Kinematic Mounts
- Available with 20mm Post for Higher Stability
Coherent® OBIS™ Heat Sink
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed for Coherent® OBIS™ Lasers
- C-Mount and Cage System Compatible
- 10 Heat Sink Fins
Laser Diode Mounts
- Compatible with a Variety of Laser Diode Modules
- Multiple Mount Configurations
- Compatible Diameters from 9.5-25.4mm
Metric Beam Dump
- Absorbs Unwanted or Unused Laser Beams
- 10mm Entrance Aperture
- Posts and Post Holders Required for Mounting
Metric Spatial Filters
- X-Y Micrometer Translation
- Gimbal Tilt Control for Fiber Alignment
- Z-Axis Translation for Objective Mount
Mounting Accessories and Power Supplies for Lasers
- Common Power Supplies and Mounts for Lasers and Laser Diodes
- Ideal for Blue and Violet Laser Diode Modules
- Various Sizes and Materials Available
New
Laser Safety Barriers
Laser Safety Barriers
- Safely Isolate Laser Experiment
- Compatible with ¼-20 and M6 x 1.0 Breadboards and Tables
- Anodized Aluminum Construction
Optotune Beam Shifters
- Increase Resolution up to 4X with High Angular Position Accuracy
- Fast Transition Times with Light-Weight and Compact Design
- Optotune ICC-4C-2000 Controller Required (#23-717)
Optotune Fine Steering Mirrors
- Milliradian (mrad) Beam Steering Range With µrad Resolution
- Metallic or Dielectric Coatings for Low to High Power Lasers
- Ideal for Laser Wobbling Applications
RAYLASE Galvanometer Optical Scanners
- 10, 14, and 15mm Mirror Apertures
- Coated for 1064nm Higher Power Laser Applications
- Stable Digital Control for High Speeds
- Dual Axis Configuration
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®