Microscope objectives are a type of fixed magnification lens used for imaging applications such as factory inspection or microscopy. Fixed Magnification Lenses are imaging lenses that feature fixed image magnifications. Microscope objectives allow small or unclear objects to easily be viewed and are simple, easy-to-use options for imaging applications that do not require multiple image magnifications.
Edmund Optics offers a wide range of microscope objectives suited for many imaging needs. Microscope objectives are ideal for many general imaging needs or in applications that do not require multiple magnifications. Without the need for additional adjustment, these lenses ease system implementation or setup. A wide selection of magnifications is available to fit any number of imaging or image magnification needs.