VIS-NIR Cameras | View All
VIS-NIR Cameras
- Enhanced sensitivity from 400-1000nm
- Multiple sensor formats and interfaces for flexible integration
- Optimized for imaging in low light conditions and through NIR-transmissive materials
VIS-NIR Imaging Lenses | View All
C Series Fixed Focal Length VIS-NIR Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) Broadband Lens for 425-1000nm Wavelength Range
- 3.5mm to 50mm Focal Length
Schneider Compact VIS-NIR Lenses
- Up to 4/3", C-Mount Lens
- Spectral Range of 400-1000nm with Color Corrected Options
- 4.8mm to 50mm Focal Length
Schneider Large Format F-Mount VIS-NIR Lenses
- Full Frame, 35mm (Covers 46mm Image Circle), F-Mount Lens
- Color Corrected for Spectral Range of 400 – 1000nm
- 28mm to 100mm Focal Length
VIS-NIR Illumination | View All
Effilux Adjustable LED Ring Lights
- Easy to Access Lens Array for Quick, Manual Adjustment of Illumination Emission Angles
- Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
- Integrate Polarizer Accessory for Glare Elimination
Advanced Illumination LED Backlights
Top Seller
- Provides Intense, Even Illumination
- Low Profile Design
- Multiple Active Area Options Available
Advanced Illumination MicroBrite Spot Lights
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- IP65 Rated - Protection from Dust and Water Spray
- 50,000 Hour Lifetime
Advanced Illumination MicroBrite High Intensity Spot Lights
- High Intensity Output up to 60,000 Lux
- Rectangular Format Spot Light for Off-Axis Applications
- MicroBrite Compact Spot Lights Also Available
- Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
CCS Flat Dome Lights
- Thin, Compact, and Lightweight Housing
- Available in Multiple LED Colors
- Wide Range of Sizes Including Square and Rectangular Shapes
VIS-NIR Filters | View All
C-Mount Camera Imaging Filters
- Threads Directly between a Lens and any C-Mount Camera
- Narrow UV, VIS and SWIR Bandpass Filters Available
- Recommended for Wide Angle Lenses
- UV Protective Windows Available
Mounted Machine Vision Filters
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- ≥85% Transmission
- TECHSPEC® High Performance Mounted Machine Vision Filters and Mounted Color Filters Also Available
Slip Mount Machine Vision Filters
- Designed for Filter Threadless Imaging Lenses
- Available in UV, VIS, NIR, and SWIR Wavelengths
- ≥80% Transmission
High Performance Mounted Machine Vision Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- Extremely High and Flat Transmission Profiles Provide Even Illumination
M25.5 and M30.5 Mounted Neutral Density Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- VIS and NIR ND Filters, Mounted for Imaging Lenses
- Variety of Optical Densities
- Stack Filters Together for Custom Transmission Profiles
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®