New
NOVA-TECH™ Dry Non-Sterile Cleanroom Wipes
NOVA-TECH™ Dry Non-Sterile Cleanroom Wipes
- Ultra-Low Particle Generation Polycellulose Fabric
- Suitable for Use in ISO Class 5 Through Class 8 Cleanrooms
- Tough, Absorbent, and Autoclavable
Cleaning Cloths
- Photo-Clear® and Anti-Static Options
- Anti-Static Design Dissipates Static Charges
- Photo-Clear® Design Efficiently Removes Debris and Moisture
Edmund Optics Lens Tissue - Industrial Grade
Top Seller
- Traditional MIL-SPEC Tissue
- Large Size Loose Sheet Packaging
- 500 Sheet per Package
Edmund Optics Lens Tissue - Commercial Grade
Top Seller
- Premium Tissue Type 1 Class 1
- Traditional MIL-SPEC Tissue
- 100 Sheet 4" x 5" Booklet
Edmund Optics Lens Tissue- Educational Grade
- Standard Educational Grade Tissue
- 50 Sheet 4" x 5" Booklet
- Soft, Scratch Resistant Construction
New
Kimberly Clark Precision Wipes - Kaydry® EX-L
Kimberly Clark Precision Wipes - Kaydry® EX-L
- Low Lint
- High Absorbency
- Ideal for Laboratory or Production Use
Kimberly Clark Precision Wipes - KIMWIPES® EX-L
- Lint Resistant Wipes
- Ideal For Delicate Surfaces
- Perfect for Laboratory or Manufacturing Environments
Kimberly Clark Wipes - KIMTECH Pure® W5
- Lint Resistant
- Class 100 ISO 5 Cleanroom Compliant
- High Water Absorbency Weight
Prematex® Cleaning/Wiping Cloths
Top Seller
- Advanced Microfiber Technology
- Extremely Durable and Reusable
- Smooth White Cloths
- Ideal for Delicate Surfaces
Prematex® Pop-n-Wipe® Cleaning Cloths
- Advanced Microfiber Technology
- Extremely Durable and Reusable
- Creped White Cloths
- Resilient and Very Absorbant
Pre-Moistened Towelettes
- Pre-Moistened White Cloths
- Individually Packaged
- Suitable for Uncoated and Coated Glass or Plastic Optics
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®