SWIR Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- 4/3", C-Mount, M42, F-Mount Lens
- Up to 3 MegaPixels, 10µm Pixel Size Sensors
- Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
- 25mm to 100mm Focal Length
1" SWIR Series Fixed Focal Length Lenses
- 1", C-Mount Lens
- Spectral Range of 800 - 2000nm for InGaAs SWIR Sensors
- 8mm to 50mm Focal Lengths
C Series Fixed Focal Length SWIR Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) SWIR Lens for 900-1700nm Wavelength Range
- 3.5mm to 100mm Focal Length
New
Computar ViSWIR Corrected HYPER-APO Lenses
Computar ViSWIR Corrected HYPER-APO Lenses
- Fully Corrected Focus Shift Between VIS and SWIR
- 1/2’’ or 2/3’’, C-Mount
- Focal Lengths Ranging from 8 - 50mm
- Vibration Resistance Up to 5G
New
Computar ViSWIR Lite Lenses
Computar ViSWIR Lite Lenses
- Outstanding Cost to Performance Ratio from the VIS to SWIR
- 1.5 MegaPixels, 1/2’’ or 2/3’’, C-Mount
- Focal Lengths Ranging from 5 - 50mm
VIS-SWIR Fixed Focal Length Lenses
- Up to 1", C-Mount Lens
- Up to 12 MegaPixels, 3.1μm Pixel Size Sensors
- Virtually Zero Focus Shift from 400-2000nm
SilverTL™ SWIR Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Resolution f/6 Bi-Telecentric Lenses with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Eliminate Parallax Error in Measurement Applications
- SWIR Coated Lenses for 900-1700nm Wavelength Range
SWIR Plan APO Infinity Corrected Objectives
- High-Resolution for Short Wave Infrared (SWIR) Wavelengths up to 1600nm
- Available in Magnifications of 1x to 50X
- Ideal for Photo Emission Detection, Laser Marking, and Laser Cutting
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®