Zoom Lenses | View All
Megapixel Varifocal Lenses
- Low Distortion and Day/Night Options
- Focal Lengths from 4.4mm - 90mm
- C-Mount Versions
Macro Zoom Lens
Top Seller
- 3.3:1 Zoom Ratio
- Compact Design
- Lockable Manual Zoom, Focus, and Aperture Control
High Resolution Macro Zoom Lenses
- Full Zoom, Focus and Iris Control Options
- Up to 100 lp/mm Resolution
- Macro or Telephoto Options
Computar Motorized LensConnect Variable Focal Length Lenses
- Focus, Iris, and Zoom Controlled via Simple USB Interface
- 5 MegaPixels, 1/1.8”, CS-Mount or 12 MegaPixels, 1.1”, C-Mount
- 4 – 10mm, 9 – 50mm, or 16 – 96mm Variable Focal Lengths Available
- Fixed Focal Length Options Available
4K Wide Angle Lenses
- 4 - 10mm Focal Length Range for up to 135° Horizontal FOV
- True 4K, 12 Megapixel Resolution
- IR corrected for Day or Night
Motorized Telephoto Varifocal Lenses
- 9-36mm Focal Length Range with Fields of View Between 10 and 39°
- NIR Corrected for Multi-Spectral and Day/Night Applications
- Manual, P-Iris and DC Auto-Iris Models Available
New
M Series Variable Magnification Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
M Series Variable Magnification Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Variable Magnication Lens
- Up to 5 MegaPixels, 3.45m Pixel Size Sensors
- ⅔", C-Mount Lens
Variable Magnification Lenses | View All
VariMagTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Variable Magnification Telecentric Lens
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 3X
New
M Series Variable Magnification Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
M Series Variable Magnification Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Variable Magnication Lens
- Up to 5 MegaPixels, 3.45m Pixel Size Sensors
- ⅔", C-Mount Lens
InfiniProbe™ MS Variable Magnification Lens
- 0 – 4X Range Focusing from ∞ to 16mm
- C-Mount and Covers Up to 1" Sensor Format
- High Resolution with Low Distortion
- Same Great Capabilities as the InfiniProbe TS-160 Macro
InfiniMite™ Imaging Lenses
- 3 Primary Magnification Range Options
- Working Distance from 25mm to Infinity
- Optional LDL Doubler Tube Boosts Magnification 2X
InfiniGage™ C-Mount Imaging Lenses
- Accurate Measurements Based on Field of View
- 7 Spacer Options for a Wide Range of Magnifications
- UV Option Available
Computar Motorized LensConnect Variable Focal Length Lenses
- Focus, Iris, and Zoom Controlled via Simple USB Interface
- 5 MegaPixels, 1/1.8”, CS-Mount or 12 MegaPixels, 1.1”, C-Mount
- 4 – 10mm, 9 – 50mm, or 16 – 96mm Variable Focal Lengths Available
- Fixed Focal Length Options Available
High Magnification Long Working Distance Zoom Lenses | View All
7X and 12.5X High Precision Zoom Lenses
- Wide Range of Magnifications Achievable
- Interchangeable Components Provide Maximum Flexibility
- Motorized and Inline Options Available
- 7X and 12.5X High Precision Zoom Lens Kits Also Available
7X and 12.5X High Precision Zoom Lens Kits
- Preconfigured Precision Zoom Kits
- 7X and 12.5X Magnification
- 12.5X Version Allows for Fiber Optic Inline Illumination Mounted with SX Adapters
- Manual and Motorized Versions Available
VZM™ Zoom Imaging Lenses
- Designed to Accomodate up to 2/3" Sensor Size Formats
- Dependable, Versatile Performance in Compact Designs
- Analog and Digital Imaging Systems Available
Infinity K2/DistaMax™ Long Distance Video Microscopes
- Multiple Configurations for Video/Photo/Visual Applications
- 3X Greater Magnification than Other Coaxial In-line Systems
- Highest Possible Long-Distance Resolution
- Focus from Infinity to 54mm
- Supplementary Focuser Available for CentriTel™ Capabilities
KX InfiniMax™ Long Distance Microscope
- Manual Iris
- Objective Options Giving PMAG 0.58X – 2.9X
- Clamp offers ¼-20 mounting hole
- Optional LDL Tubes Double Magnification
- Requires the Use of an MX Objective
KC VideoMax™ Long Distance Microscope
- Telephoto, Macroscope or Microscope Capability
- Focuses from Infinity to 63mm (with IF Objectives)
- Objectives Available to Provide Smaller FOVs and WDs
K1 CentriMax™ Long Distance CentriTel® Video Microscope
- CentriTel® Internal Focusing System for Constant Magnification
- Focuses from 3000mm to 60mm with MX-Series Objectives
- Can be Equipped with Infinity-corrected Microscope Objectives
- Coaxial In-line Illuminator (Optional) for Reflective Objects
InfiniProbe™ Microscopes
- Available in Standard and Right Angle Versions
- Focuses From Infinity to 32, 28, and 18mm Respectively
- Max. Sensor Format 2/3"
- Magnification From 2.5X to 8.0X
- Direct Video C-Mount Coupling
InfiniProbe™ TS-160 Universal Macro/Micro System
- High Resolution Design for up to 35mm Sensors
- 0X – 4X Macro and 4X – 16X Micro Configurations
- Internally Focuses from 18mm to Infinity
Infiniprobe™ UV Microscopes
- Available in Standard and Right Angle Versions
- Magnification Range from 0X to 8.0X
- Max. 2/3" Sensor Format
- Direct Video C-Mount Coupling
- No Adapters Required
EO Precision Zoom Lenses
- Robust Housing with Incremental Zoom Control
- Coaxial In-Line Illumination Option with ¼” Fiber Port
- High Resolution Optical Design
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®