New
Olympus PLAPON Apochromatic Objectives
Olympus PLAPON Apochromatic Objectives
- Apochromatic Correction for Improved Resolution and Brightness
- Large Field of View Sampling
- Available in 1.25X and 2X Magnification
New
Olympus LED Transmitted Light Illumination Bases
Olympus LED Transmitted Light Illumination Bases
- Single or Quad Position LED Turret Options Available
- Multi-Contrast Cartridge System
- Cool, Efficient LED Lighting with a 60,000-Hour Lifespan
- Slim, Ergonomic Design
Olympus CX43 Biological Microscope
- Ergonomically Designed for Long Observation Periods
- Ideal for Brightfield and Darkfield Observation of Biological Specimens
- Trinocular Design Available for Camera Compatibility
- Compatible with Olympus Plan Achromatic Objectives
Olympus Water Immersion Objectives
- Water Immersion Objectives with Excellent DIC and Fluorescence
- Displays Flat Images From High Transmission Factors up to the Near-Infrared Region of the Spectrum
- Ideal for Fluorescence Imaging of Tissue and Specimens, such as Brain Tissue
- Magnification Ranges from 10X to 60X
Olympus Plan Achromatic Objectives
- Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
- Excellent Price-to-Performance Ratio
- Suitable for Introductory and Advanced Optical Microscopy Applications
- Additional Olympus Infinity Corrected Objectives Available
Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives
- Ideal for Brightfield Microscopy
- Ultra-Long Working Distances Reduce Risk of Specimen Damage
- Over 90% Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
Olympus SZ51 and SZ61 Zoom Stereo Microscopes
- Variable Magnification Ranges
- Trinocular Design Available for Camera Compatibility
- Multiple Mounting Stands and Configurations
- Olympus SZX7 Zoom Stereo Microscope is Also Available
Olympus SZX7 Zoom Stereo Microscope
- 7:1 Zoom Ratio with Video Adaptability
- Long Working Distances
- Accessories Expand Magnification from 4X – 336X
- Olympus SZ51 and SZ61 Zoom Stereo Microscopes Also Available
New
Olympus M Plan Achromatic Objectives
Olympus M Plan Achromatic Objectives
- Ideal for Transmitted or Reflected Brightfield Microscopy
- Produce Flat Images Up to Field Number (F.N.) 22
- Excellent Price-to-Performance Ratio
- Additional Olympus Infinity Corrected Objectives Available
New
Olympus WLI Infinity Corrected Interferometry Objectives
Olympus WLI Infinity Corrected Interferometry Objectives
- Combines High Numerical Aperture and Broad Field of View
- Thermal Compensation & Stability Features
- Suitable for 3D Surface Metrology and Profilometry
New
Olympus High Resolution TIRF Plan Apochromat Objectives
Olympus High Resolution TIRF Plan Apochromat Objectives
- The First Plan-Corrected Apochromat Objectives with NA of 1.50
- Ideal for Total Internal Reflection Fluorescence (TIRF) & Super‑Resolution Applications
- Enhanced Image Flatness, Light Throughput, and Chromatic Correction
New
Olympus PLN Phase Contrast Objectives
Olympus PLN Phase Contrast Objectives
- Flat-Field Plan Achromat Design for Sharp, Distortion-Free Images
- Precision Phase Ring Matching (Ph1, Ph2, Ph3) For Optimal Contrast
- Available In Multiple Magnifications (10X, 20X, 40X) Plus A 100X Oil Immersion Option
- Optimized For the UIS2 Optical System, Ensuring Seamless Integration with Olympus CX43
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®