Cameras for NIR Phosphor-Coated Silicon Imaging | View All
CamIR 1550nm NIR USB 3.1 Cameras
Top Seller
- 1550nm Designed Wavelength
- Phosphor Coated Camera Sensor
- Includes Camera, Cable, and Easy-to-Use Software
- UV Versions Available
900-1700nm SWIR Imaging Lenses | View All
C Series Fixed Focal Length SWIR Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) SWIR Lens for 900-1700nm Wavelength Range
- 3.5mm to 100mm Focal Length
Illumination for NIR Phosphor-Coated Silicon Imaging | View All
Effilux SWIR LED Bar Lights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Adjustable Illumination Angles
Filters for NIR Phosphor-Coated Silicon Imaging | View All
Mounted Machine Vision Filters
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- ≥85% Transmission
- TECHSPEC® High Performance Mounted Machine Vision Filters and Mounted Color Filters Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®