New
Ocean Optics Near Infrared (NIR) NR Spectrometers
Ocean Optics Near Infrared (NIR) NR Spectrometers
- High Sensitivity for Low-Signal and Complex-Matrix Measurements
- High-Speed Measurements From 900nm Up to 2500nm
- Increased Thermal Stability
New
Ocean Optics QE Pro Spectrometers
Ocean Optics QE Pro Spectrometers
- High Sensitivity & Low Noise
- Fast, Reliable Data Capture
- UV-VIS and NIR Optimized Options Available
New
Ocean Optics ST Microspectrometers
Ocean Optics ST Microspectrometers
- Compact Spectrometers for Small Space Solutions and Easy Integration
- Experience Fast, Reliable Results with Solutions Designed for Rapid Testing
- UV, VIS, and NIR Models Available
New
Ocean Optics HR High Resolution Spectrometers
Ocean Optics HR High Resolution Spectrometers
- High Resolution Spectrometers for Narrow Peak Identification
- Spectral Ranges Spanning UV-VIS, VIS-NIR, and NIR Wavelengths
- Rapid Acquisition Speed and Excellent Thermal Stability
New
Ocean Optics SR Versatile Spectrometers
Ocean Optics SR Versatile Spectrometers
- Compact Design and Powerful Performance
- Broad Wavelength Range Options Spanning 180 - 1040nm
- Three Models Available for a Diverse Range of Applications
New
Ocean Optics Reflection/Backscatter Probes
Ocean Optics Reflection/Backscatter Probes
- Versatile Sampling for Diffuse/Specular Reflectance, Backscatter & Fluorescence
- VIS–NIR (400–2100nm) and UV–VIS (180–1100nm) Solarization-Resistant Models
- Extreme Solarization-Resistant (XSR) Probe Features Ultra-Low Loss Fiber for Harsh UV Exposure
- Connects Directly with Ocean Optics Spectrometers & Accessories
New
Ocean Optics Transmission Dip Probe
Ocean Optics Transmission Dip Probe
- Transmission Dip Probes Designed for Reliable In-Solution Absorbance/Transmission Measurements
- Rugged Stainless Steel or PEEK for Tough Process Conditions and Harsh Environments
- Flexible Path Lengths Available with Interchangeable Probe Tips
- Compatible with Ocean Optics Spectrometers and Accessories
New
Ocean Optics Spectroscopy Illuminators
Ocean Optics Spectroscopy Illuminators
- Stable, High-Quality Output Across Broad Wavelength Ranges from 185–2500 nm
- Deuterium-Tungsten, Xenon, Tungsten-Halogen Lamp Types Available
- Fully Compatible with Ocean Optics Spectrometers and Accessories
New
Ocean Optics Spectrometer Patch Cords
Ocean Optics Spectrometer Patch Cords
- Connects Directly with Ocean Optics Spectrometers & Accessories
- Broad Wavelength Coverage: VIS–NIR, SR, and XSR Fibers Optimized for 180–2100 nm
- Solarization-Resistant Fibers Maintain Signal Accuracy Under Harsh UV
- Multiple Jacketing Choices for Durability and Tight Bend Radius Needs
New
Ocean Optics Integrating Spheres
Ocean Optics Integrating Spheres
- Measure Total Irradiance or Reflectance with Models Optimized for Emission Sources or Surface Illumination
- Ideal for UV–NIR Applications in Materials Testing, LEDs, Lasers, and More
- White Reflectance Standard Provides Stable, Repeatable Reference Measurements
- Compatible with Ocean Optics Spectrometers and Accessories
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®