eo_logo
 
Product added to cart

AdlOptica πShaper Flat Top Beam Shapers

See More by AdlOptica
×

AdlOptica πShaper (piShaper) Flat Top Beam Shapers are refractive field mapping optical systems that convert collimated Gaussian input beams into collimated flat top beams with a uniform intensity distribution and flat phase front. Due to the field mapping optical design, the even intensity distribution of the converted beam is stable over great distances making it ideally suitable for holography, microscopy, and system integration. With no internal focusing, they are also the perfect solution in applications such as material micromachining, welding, and engraving that require high power lasers. These AdlOptica πShaper Flat Top Beam Shapers are offered in common YAG, fiber laser, and CO2 laser sources, operating over a defined wavelength range for laser tuning. Achromatic versions are designed to be used with multiple laser sources.

Note: Focusing a flat-top beam after a πShaper results in loss of the flat top profile.  AdlOptica Focal-πShaper Q Flat Top Beam Shapers are available for applications that require a focused flat top spot.

Laser Optics

Products

DWL (nm)  Wavelength Range (nm)  Dia. (mm)  Length (mm)   Input Clear Aperture CA (mm)   Entrance Beam Diameter, 1/e2 (mm)   Compare  Stock Number  Price Buy
266 250 - 275 39.00 143.00 - 6.3
266 250 - 270 42.00 358.00 - 12.0 - 12.1
355 330 - 380 39.00 143.00 - 6.3
355 330 - 380 42.00 358.00 - 12.0 - 12.1
355, 532 335 - 560 39.00 143.00 - 5.9 – 6.0
442, 632.8 405 - 680 39.00 143.00 - 6.0
532 510 - 550 39.00 143.00 - 6.3 - 6.4
532 515 - 550 42.00 358.00 - 12.0 - 12.1
800 700 - 900 39.00 143.00 - 6.4 - 6.5
800 700 - 900 42.00 358.00 - 12.0 - 12.1
1064 1020 - 1100 39.00 143.00 - 6.4 - 6.5
1064 1020 - 1100 42.00 358.00 - 12.0 - 12.1
1064 1020 - 1100 49.00 360.00 - 12.0 – 12.1
1319, 1650 1100 - 1700 39.00 143.00 - 5.9 - 6.0
1550 1500 - 1600 39.00 143.00 - 6.4-6.5
1550 1500 - 1600 49.00 358.00 - 12
2050 1900 - 2160 39.00 143.00 - 6.4 - 6.5
5100 5000 - 5500 49.00 271.00 - 12
9400 9000 - 10000 39.00 135.00 - 7
9400 9000 - 10000 49.00 271.00 - 12
10600 10000 - 11000 39.00 143.00 - 7
10600 10000 - 11000 49.00 360.00 - 12

Technical Information

Accessories

Title CompareStock Number  Price Buy
4-Axis Mount for M27x1 #15-473 €910,00   Request Quote
  • 3-4 days
    ×
Flat Top Beam Shaper Aligner #34-313 €284,00 Qty 5+ €257,00   Request Quote
  • 3-4 days
    ×

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Gaussian Beams Calculator

Laser Beam Shaping Overview

Learn how to navigate the many available options for shaping the irradiance profile and phase of laser beams to maximize your laser system's performance.

View Now

Aligning AdlOptica πShaper

Learn how to align an AdlOptica πShaper from Edmund Optics, which converts input Gaussian laser beams to flat top profiles with nearly 100% efficiency.

View Now

Flat-top laser beams: Their uses and benefits

Why Use a Flat Top Laser Beam?

Converting a Gaussian laser beam profile into a flat top beam profile can have numerous benefits including minimized wasted energy and increased feature accuracy.

View Now

Aligning Mount for AdlOptica Beamshapers

Properly aligning the mechanical mount for AdlOptica laser beam shapers from Edmund Optics is critical for maximizing throughput and performance.

View Now

Gaussian Beam

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Laser

Laser Damage Threshold