AdlOptica πShaper Flat Top Beam Shapers
- Convert Gaussian Beam Profile to Flat Top Profile
- Near 100% Efficiency
- No Internal Focusing Enables High Power Laser Input
- AdlOptica Focal-πShaper Q Flat Top Beam Shapers Also Available
AdlOptica Focal-πShaper Q Flat Top Beam Shapers
- Shapes Gaussian Beams to Airy Disk Profile
- Airy Disk is Focusable to Flat Top Spot
- Near 100% Efficiency
- AdlOptica πShaper Flat Top Beam Shapers Also Available
AdlOptica aplanoXX Aplan Objectives
- Aplanatic Optical Design
- High Numerical Aperture for Small Spot Sizes
- Designs for 800 and 1030nm with Focusing Depth Up to 4mm
- AdlOptica foXXus Multi-Focus Objectives Also Available
AdlOptica foXXus Multi-Focus Objectives
- Focus Laser Light to 1, 2, or 4 Focal Points Along the Optical Axis
- Available with 0.38 or 0.80 Numerical Apertures
- Aplanatic Designs for 515/1030nm and 1064nm Lasers
- AdlOptica aplanoXX Aplanatic Objectives Also Available
Anamorphic Prism Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Converts Elliptical Beam to Circular
- Anti-Reflection Coated for Common Diode Wavelengths
- Mounted and Unmounted Versions Available