Color glass filters operate through absorption rather than the application of coatings. Many types of color glass filters are available including bandpass, shortpass, longpass, neutral density, heat absorbing, and multiband filters.
Quickly get pricing for custom-sized glass filters using Edmund Optics’ Colored Filter Glass Tool. Whether prototyping or sourcing for production, this tool lets you specify dimensions, quantity, and material to receive pricing feedback. Choose from a wide selection of SCHOTT filter glass types ideal for applications that isolate specific wavelengths, such as imaging, microscopy, spectroscopy, and more. This tool streamlines the quoting and sourcing of custom glass filter solutions for your application needs.
| Edge length and diameter | +/-0.2 mm |
| Thickness | For ≤ 1mm: ± 0.1mm For > 1 – 3mm: ± 0.2mm |
| Surface Quality | 60 – 40 |
| Surface Accuracy | ≤8 Waves |
| Parallelism | ≤3 arcmin |
| Clear Aperture | ≥90% |
| Edges & Bevels | Round parts ≥ ∅5mm: polished edges & protective bevel Square & rectangular parts < 50 x 50mm: polished edges, no bevel |
| Edge Chips | For ≤ ∅80mm: < 0.3mm (5/E0.3), for ≥ ∅81mm < 0.6mm (5/E0.6) |
| Polishing quality | P2 |
| Defects | 5/3 x 0.63 |
| All edges machined | |
| Round filters with chamfer max. 0.5mm, square and rectangular < 50x50mm without chamfer | |
| Edge chips permitted up to 5/E0.3 | |
| General Information SCHOTT Optical Filter Glass: | |||||
| BG | Blue, blue-green, and multiband glasses | ||||
| GG | Nearly colorless to yellow glasses, IR transmitting | ||||
| KG | Virtually colorless glasses with high transmission in the visible and absorption in the IR | ||||
| NG | Neutral density glasses with uniform attenuation in the visible range | ||||
| OG | Orange glasses, IR transmitting | ||||
| RG | Red and black glasses, blocking visible, IR transmitting | ||||
| UG | Black and blue glasses, UV transmitting | ||||
| VG | Green glasses | ||||
| WG | Colorless glasses with different cut-offs in the UV, transmitting in the visible and IR ranges | ||||
| Note: The spectral curves above show the internal transmittance of the individual optical filter glasses | |||||