Ocean Optics QE Pro Spectrometers
- High Sensitivity & Low Noise
- Fast, Reliable Data Capture
- UV-VIS and NIR Optimized Options Available
Ocean Optics ST Microspectrometers
- Compact Spectrometers for Small Space Solutions and Easy Integration
- Experience Fast, Reliable Results with Solutions Designed for Rapid Testing
- UV, VIS, and NIR Models Available
Ocean Optics HR High Resolution Spectrometers
- High Resolution Spectrometers for Narrow Peak Identification
- Spectral Ranges Spanning UV-VIS, VIS-NIR, and NIR Wavelengths
- Rapid Acquisition Speed and Excellent Thermal Stability
Ocean Optics SR Versatile Spectrometers
- Compact Design and Powerful Performance
- Broad Wavelength Range Options Spanning 180 - 1040nm
- Three Models Available for a Diverse Range of Applications
Ocean Optics Integrating Spheres
- Measure Total Irradiance or Reflectance with Models Optimized for Emission Sources or Surface Illumination
- Ideal for UV–NIR Applications in Materials Testing, LEDs, Lasers, and More
- White Reflectance Standard Provides Stable, Repeatable Reference Measurements
- Compatible with Ocean Optics Spectrometers and Accessories
Ocean Optics Reflection/Backscatter Probes
- Versatile Sampling for Diffuse/Specular Reflectance, Backscatter & Fluorescence
- VIS–NIR (400–2100nm) and UV–VIS (180–1100nm) Solarization-Resistant Models
- Extreme Solarization-Resistant (XSR) Probe Features Ultra-Low Loss Fiber for Harsh UV Exposure
- Connects Directly with Ocean Optics Spectrometers & Accessories
Ocean Optics Transmission Dip Probe
- Transmission Dip Probes Designed for Reliable In-Solution Absorbance/Transmission Measurements
- Rugged Stainless Steel or PEEK for Tough Process Conditions and Harsh Environments
- Flexible Path Lengths Available with Interchangeable Probe Tips
- Compatible with Ocean Optics Spectrometers and Accessories
Ocean Optics Spectroscopy Illuminators
- Stable, High-Quality Output Across Broad Wavelength Ranges from 185–2500 nm
- Deuterium-Tungsten, Xenon, Tungsten-Halogen Lamp Types Available
- Fully Compatible with Ocean Optics Spectrometers and Accessories
Ocean Optics Spectrometer Patch Cords
- Connects Directly with Ocean Optics Spectrometers & Accessories
- Broad Wavelength Coverage: VIS–NIR, SR, and XSR Fibers Optimized for 180–2100 nm
- Solarization-Resistant Fibers Maintain Signal Accuracy Under Harsh UV
- Multiple Jacketing Choices for Durability and Tight Bend Radius Needs
Wavelength References Gas Flow Cells
- Free Space and Fiber-Coupled Designs for UV through IR
- Stainless Steel Designs for Operation at High Temperatures and Pressures
- Designed for Easy Integration
Wavelength References Fiber-Coupled Gas Cells
- Hydrogen Cyanide and Acetylene Gasses Available for Wavelength Coverage of 1510 to 1565nm
- FC and SC Fiber Connection Options with a Variety of Path Lengths Available
- NIST Traceable Reference Cells
International Light Technologies Spectrometers
- Available in Three Different Wavelength Options 180 - 500nm, 180 - 850nm, or 180 - 1100nm
- Measures Amplitude, Wavelength, Spectral Irradiance, and Power
- Extensive Software Included
Diffuse Reflectance Phantoms
- Mimic Muscle, Brain, or Adipose Tissue
- Available in 25 x 25 mm and 50 x 50 mm Sizes
- Ideal for a Range of Life Science Applications
Optical Coherence Tomography (OCT) Phantoms
- Point Spread, Multilayer, Pyramid, and Multipurpose Phantoms Available
- Positive and Negative Target Options
- Ideal for Calibration of OCT Devices
Compact Irradiance Calibrated Spectrometers
- Compact 32 x 32 x 21.3mm Form Factor
- Spectral Range of 450 - 850nm with <1.5% Spectral Resolution
- USB Connection for Power and GUI Control
Optopolymer® Diffuse Reflecting Film
- Optical PTFE Material with Lambertian Reflection
- High Reflectance from 250 - 2500nm
- High UV Stability and Chemical Resistance
Pre-Mix White Reflectance Coating
- Reflectance Value >97%
- Usable from UV Through Near-IR
- Suitable for Coating Metal and a Variety of Other Materials
Lumedica OCT Imaging System
- Affordable Optical Coherence Tomography Imaging System
- Ideal for Biological Sample Imaging, Sample Characterization, and OCT Education
- Compact Form Factor Tabletop Device
Broadband Fiber-Coupled Light Sources
- Designed for Use with Spectrometers
- Lamps Available for UV to NIR
- Xenon, Tungsten, or Deuterium Sources
Spectralon® White, Grayscale, and Color Diffuse Reflectance Standards
- Suitable for Spectroscopy, Colorimetry, Radiometry, and Machine Vision Applications
- Diffuse Reflectance Independent of Viewing Angle
- Durable, Stable, and Washable
- Serialized Version with NIST Traceable Calibration Certificate and Data Available
Educational Spectroscope
- Measure Wavelengths of Various Light Sources
- Detect Elements by Flame Emmission
- Ideal for Educational Classroom Use
General Purpose Integrating Spheres
- Ideal for Measuring Light Sources
- Can be Upgraded to Calibrate Sensors and Test Lenses
- Designed for Simple System Integration
Laboratory Spectrometer
- Cost-Effective Performance from 380 – 750nm
- Lightweight, Compact Design
- USB Cable and Software Included
- Spectrometer Accessories Also Available
Manual Mini-Chrom Monochromators
- 6 Choices of Wavelength Ranges
- Compact, Handheld Size
- 2 NIR Versions