eo_logo
 
Product added to cart

Polarizer-Analyzer for Nd:YAG Mitutoyo Video Microscope Unit

See More by Mitutoyo
×
Stock #71-021 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€1.791,40
Volume Pricing
Qty 1+ €1.791,40 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Manufacturer:
Mitutoyo
Compatible Objectives:
378-513, 378-514
Note:
Provides simplified polarized light observation

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU) allow for quick and easy setup of laser processing systems by connecting an infinity corrected objective to a c-mount camera. Optimized for Nd:YAG laser lines of 266, 355, 532, and 1064nm, these VMUs are designed for use with Mitutoyo UV, NUV, and NIR infinity corrected objectives. These VMUs can also be used as infrared inspection systems when using an infrared light source and an infrared camera. Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU) are ideal for laser processing and imaging applications such as cutting, trimming, and repair of IC wiring, thin-film processing, and infrared spectral characteristic analysis. A dual-camera laser line VMU option is also available for high and low magnification observation.