eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M25/C-Mount Turret

C-Mount Manual Objective Turrets

C-Mount Manual Objective Turrets

×
Stock #19-533 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€839,45
Volume Pricing
Qty 1-2 €839,45 each
Qty 3+ €797,74 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Threading & Mounting

Thread Type:
C-Mount
Objective: (4) M25 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • C-Mount Tube System Compatibility for Creating Modular Microscope System
  • Four Objective Positions
  • Mitutoyo and Nikon Objective Compatibility

C-Mount Manual Objective Turrets are ideal for creating modular microscope systems using standard C-Mount Tube System Components. Edmund Optics’ broad range of C-mount Tube System Components offers maximum versatility when designing a microscope system, with direct C-Mount camera compatibility for imaging integration. With additional accessories, these objective turrets can be adapted to S-Mount, T-Mount, ID1 (SM1), and Multi-Element Tube Systems, expanding their potential uses. C-Mount Manual Objective Turrets are offered with M26 x 0.706 threads for Mitutoyo Objectives and M25 x 0.75 threads for Nikon Objectives. Each turret has four objective positions to maximize imaging system flexibility.

Technical Information

Line Art - #19-533
#19-533