Product added to cart

LUCID Vision Labs Phoenix™ PHX064S-CC-IX, Sony IMX178, 6.3MP, Color Camera

See More by LUCID Vision Labs™

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras +3
×
Stock #13-704 Contact Us
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€358,00
Qty 1+
€358,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Mounting Threads:
¼-20 with Tripod Mount Adapter #11-474
Image Buffer:
128MB
Camera Family:
Phoenix™
Model Number:
PHX064S-CC-IX
Imaging Sensor:
Sony IMX178
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
6.30
Pixels (H x V):
3,072 x 2,048
Pixel Size, H x V (μm):
2.40 x 2.40
Sensing Area, H x V (mm):
7.37 x 4.92
Frame Rate (fps):
19.50
Pixel Depth:
12 bit
Exposure Time:
30μs - 10s
Connector:
GigE, ix Industrial®
Power Supply:
Power over Ethernet (PoE) or via GPIO with 12-24VDC Power Supply
Power Consumption (W):
2.5 (External Power Supply)
3.1 (PoE)
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Dimensions (mm):
24 x 24 x 27.35 (excludes connectors and lens mount)
Weight (g):
30
Mount:
C-Mount
Housing:
Partial
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
71.89
Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
8-pin JST
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Unfolding Board Stacks for Customization
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact Size Starting at 24 x 24mm

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras are compact, high performance cameras with one of the smallest form factors in the PoE GigE market. Featuring unfolding board stacks, these cameras easily transform between a 90° and 180° angle shape to provide flexible system integration. Additional software versatility is provided by GigE Vision compliancy, allowing for compatibility with third-party GigE Vision software. LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras offer powerful Image Signal Processing (ISP), ensuring optimal camera performance with options including Region of Interest (ROI), Color Correction Matrix (CCM), and Binning without any limitations on higher frame rates. These cameras are ideal for industrial applications requiring cameras with compact form factors.

 Note: GigE cable required for operation, both RJ45 and ix™ versions are available. The ix™ is an miniaturized industrial connector that is not compatible with RJ45 cables. Optional tripod adapter (#11-474) available.