eo_logo
 
Product added to cart

Laser Safety Window LS01 EC2 100 x 200mm

Laser Safety Windows

Laser Safety Windows

×
Stock #29-372 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€83,00
Volume Pricing
Qty 1-9 €83,00 each
Qty 10+ €75,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

EN 207/208 Ratings:
D LB7 and IR LB4 @ 190-315nm
DIRM LB5 @ 315-398nm
DI LB3 @ 9,000-11,000nm
Filter Material:
Polymer
Filter:
LS01

Physical & Mechanical Properties

Dimensions (mm):
100 x 200
Thickness (mm):
3.00

Optical Properties

Optical Density OD (Average):
>7 @ 190 - 398nm
>7 @ 9000 - 11,000nm
Color:
Clear
Visible Light Transmission VLT (%):
93

Regulatory Compliance

Certificate of Conformance:

Product Details

  • CE Certified Laser Radiation Protection
  • Available for UV, VIS, and NIR Wavelengths
  • 200mm x 100mm Size Ideal for Small Enclosures
  • 304.8mm x 304.8mm Sizes Also Available

Laser Safety Windows feature high optical density in a specified wavelength range across the UV, VIS, and NIR spectra. Made from acrylic and polycarbonate, these laser safety windows are CE certified to protect against laser radiation. These windows are available in 200 x 100mm for easy integration into small equipment doors, windows, and enclosures. 304.8 x 304.8mm sizes are also available. Laser Safety Windows are ideal for blocking laser radiation while providing safe viewing of laser environments in materials processing, manufacturing, and laboratory applications featuring Nd:YAG, CO2, fiber, and other laser sources.

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.