| Volume Pricing | |
|---|---|
| Qty 1+ | €102,00 each |
| Need More? | Request Quote |
Ball-Point Hex Driver Sets are available in both English and Metric versions. Both versions feature steel blades and two-component plastic and rubber handles that have a comfortable cushion grip for achieving maximum torque. The ball-point tips allow up to a 25° angled entry into the fastener. Ball-Point Hex Driver Sets are ideal for use in hard-to-access areas.
Note: Sizes 1.5 – 2.5mm have a standard ball-point end without a retaining ring.