eo_logo
 
Product added to cart

90mm Dia Ring Light Red (Recertified 05-P)

See More by CCS
CCS High-Angle LED Ring Lights

CCS High-Angle LED Ring Lights

×
Stock #21-783-RCD-05P Recertified 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Model Number:
LDR2-90RD2
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
High-Angle Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
OD: 90, ID: 50, Height: 20
Weight (g):
170

Optical Properties

Color:
Red
Wavelength (nm):
630.00

Electrical

Power Consumption (W):
11

Hardware & Interface Connectivity

Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High-Angle, Direct Lighting for Uniform Intensity
  • Designed for Constant Output Power for Prolonged Use
  • Ideal for Brightfield Illumination

CCS High-Angle LED Ring Lights provide illumination at a high angle of incidence for brightfield imaging applications. High density LED mounting and a flexible circuit board ensures uniform illumination intensity across all sizes of ring lights. These high-angle LED ring lights are designed to maintain constant output power over prolonged periods. CCS High-Angle LED Ring Lights alleviate the influence of slight differences in position or inclination of a sample for stable imaging and are ideal for industrial and manufacturing applications.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Basic Digital Controller, 24V, 2 Channels #19-969 €725,00   Request Quote
  • Contact Us
    ×
Advanced Digital Controller, 24V, 3 Channels #19-970 €1.045,00   Request Quote
  • 3-4 days
    ×
SM Controller Cable, 5m #19-971 €48,00   Request Quote
  • 3-4 days
    ×
Controller Cable FCB-5-FL, Flying Leads #20-171 €48,00   Request Quote
  • Contact Us
    ×
Controller Cable FCB-1 #20-172 €30,00   Request Quote
  • 3-4 days
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 €28,00   Request Quote
  • 3-4 days
    ×

Related Products