eo_logo
 
Product added to cart

700mm Neck, Spot Lamp

×
Stock #58-075 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€165,00
Qty 1+
€165,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Product Details

Type of Illumination:
Fiber Optic Illuminator, Incondescent
Geometry:
Spot Light
Illumination Mode:
Constant

Optical Properties

Color:
White

Regulatory Compliance

Certificate of Conformance:

Product Family Description

Gooseneck quartz halogen illuminators feature a 12V/20W Halogen bulb housed in a high impact, polyamide housing. A heat dissipating Dichroic reflector and clear lens provide a wide angle illumination (flood) or a narrow spot. The lamphead is mounted on a 700 or 500mm gooseneck arm that easily adjusts to any angle. Lamps can be secured directly to a bench or can be mounted on a table top base or an adjustable C-clamp, listed below.