Product added to cart

25.4mm Dia. 850nm 45°, Low Cost Laser Line Mirror

×
Stock #11-007 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€118,00
Qty 1-10
€118,00
Qty 11+
€105,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Surface Quality:
20-10
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Durability:
MIL-C-675C
Back Surface:
Commercial Polish
Reflection at DWL (%):
99
Coating Specification:
Rabs >99% @ 850nm
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (850nm)
Design Wavelength DWL (nm):
850
Diameter (mm):
25.40 +0.0/-0.1
Thickness (mm):
6.35 ±0.2
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • >97% Reflectivity at Design Wavelength
  • Up to λ/10 Surface Accuracy
  • Excellent Cost to Performance Ratio
  • Designs for Nd:YAG, Yb:YAG, and Diode Lasers

Low Cost Laser Line Mirrors are ideal for optical systems requiring cost-effective laser mirrors that do not compromise on performance. These mirrors feature N-BK7 or fused silica substrates, 20-10 surface quality, and up to λ/10 surface accuracy. With most mirrors providing >99% reflectance at their design wavelength, these mirrors are an ideal replacement for metallic coated mirrors in laser optical systems that require mirrors with higher reflectivity and higher laser damage thresholds. Low Cost Laser Line Mirrors are designed for either a 0° or 45° angle of incidence with coating options for Nd:YAG (266nm, 355nm, 532nm, 1064nm), Yb:YAG (515nm, 1030nm), or diode (488nm, 808nm, 850nm, 980nm) lasers.