eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Diameter x 30.0mm FL, 405nm V-Coat, PCX Lens

633nm Laser Line Coated Plano-Convex (PCX) Lenses

633nm Laser Line Coated Plano-Convex (PCX) Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
Stock #69-345 3-4 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€56,00
Qty 1-9
€56,00
Qty 10+
€50,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.025
Centering (arcmin):
<1
Center Thickness CT (mm):
8.06 ±0.10
Edge Thickness ET (mm):
1.73
Clear Aperture CA (mm):
24
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
30.00 @ 587.6nm
Back Focal Length BFL (mm):
24.68
Coating:
Laser V-Coat (405nm)
Coating Specification:
Rabs <0.25% @ 405nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
15.50
f/#:
1.2
Numerical Aperture NA:
0.42
Design Wavelength DWL (nm):
405
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
3 J/cm2 @ 405nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

TECHSPEC® 405nm Laser Line Coated Plano-Convex (PCX) Lenses are designed for maximum throughput at the specified laser wavelength. These lenses are ideal for collecting and focusing light from laser sources and their corresponding harmonics. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components. TECHSPEC ® 405nm Laser Line Coated Plano-Convex (PCX) Lenses are available Laser V-Coated in a range of other wavelengths: 532nm, 633nm, 785nm, 980nm, 1064nm, and 1550nm.  Other coating options are available, including uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, and NIR II.  

Laser Optics

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 €19,50
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 €19,50
Request Quote
  • 3-4 days
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 €30,50
Request Quote
  • In Stock
    ×
25mm Thin Inner Single Optic Mount Fixed #38-755 €34,00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 €66,50
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 €66,50
Request Quote
  • 3-4 days
    ×
25mm Thin Inner Pair Optic Mounts Fixed #11-052 €66,50
Request Quote
  • 3-4 days
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 €66,50
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 €95,00
Request Quote
  • 3-4 days
    ×
25/25.4mm Diameter, C-Mount Thin Optic Mount Fixed #56-353 €98,00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 €258,00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 €505,00
Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 €705,00
Request Quote
  • Contact Us
    ×