eo_logo
 
Product added to cart

1X SWIR PE IR Plan APO Objective

SWIR Plan APO Infinity Corrected Objective

SWIR Plan APO Infinity Corrected Objective

×
Stock #26-217 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€15.942,40
Volume Pricing
Qty 1+ €15.942,40 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Weight (g):
420

Optical Properties

Focal Length FL (mm):
200.00
Magnification:
1X
Numerical Aperture NA:
0.03
Resolving Power (μm):
22.4
Depth of Field (μm):
611.00
Cover Glass Correction:
Not Available
Working Distance (mm):
12
Wavelength Range (nm):
800 - 1600
Maximum Image Circle (mm):
24.00

Threading & Mounting

Mounting Threads:
M26

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High-Resolution for Short Wave Infrared (SWIR) Wavelengths up to 1600nm
  • Available in Magnifications of 1x to 50X
  • Ideal for Photo Emission Detection, Laser Marking, and Laser Cutting     

SWIR Plan APO Infinity Corrected Objectives are high resolution objective lenses with long working distances that are color corrected between 800 – 1600nm. Available in magnifications of 1X to 50X, these objectives feature high numerical apertures for high resolution imaging at SWIR wavelengths. With a common 95mm parfocal length, these objectives can be combined with a 200mm focal length tube lens and a compatible C-mount camera for easy system integration. SWIR Plan APO Infinity Corrected Objectives are ideal for Photo Emission Detection, Wafer Backside Inspection, Laser Glass Cutting, and Laser Scan Microscopy applications.