eo_logo
 
Product added to cart

0.2 OD 100 x 300mm, Neutral Density Filter

×
Stock #83-997 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€525,30
Volume Pricing
Qty 1-10 €525,30 each
Qty 11-49 €447,02 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Dimensions (mm):
100.0 x 300.0 (Nominal)
Length (mm):
300.00
Width (mm):
100.00

Optical Properties

Optical Density OD (Average):
0.2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Wratten 2
Coating:
Uncoated
Transmission (%):
63.00
Blocking Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Details

Storage in humid environments can cause the filters to cloud and temperatures should not exceed 50°C for extended periods. Every 0.3 density increment equals one f-stop.
  • Available in Large Sizes
  • Easily Cut for Custom Sizing
  • Kodak Filter No. 96

Kodak Wratten 2 Neutral Density Filters are used in image forming optical systems to reduce light intensity across the visible spectrum without altering the spectral profile. These ND filters feature tolerances of ±10% of the nominal diffuse density. Although the filters transmit the infrared spectrum, neutrality is controlled only in the visible spectrum. Kodak Wratten 2 Neutral Density Filters are uncoated and have a blocking wavelength range of 400-700nm. All ND filters are 0.1mm in thickness and can be cut for easy custom sizing.

Note: Storage in humid environments can cause the filters to cloud and temperatures should not exceed 50°C for extended periods. Every 0.3 density increment equals one f-stop.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.