The TMC High Performance Vibration Isolation System is designed to remove the unwanted effects of vibration from challenging microscopy applications. The lightweight, low-profile design weighs only 22kg, easing portability and lab integration. The TMC High Performance Vibration Isolation System consists of an electropolished stainless steel chassis and powder finish steel top plate. The self-leveling TMC High Performance Vibration Isolation System also includes height control valves for modifying the height of the platform.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
High Performance Vibration Isolation System | #87-226 | €3.975,00 Qty 5+ €3.775,00 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act