TECHSPEC® High Performance Mounted Machine Vision Filter Kits include all nine TECHSPEC High Performance Mounted Machine Vision Filter options with wavelengths spanning the UV, Visible, and NIR spectra. The included filters are designed for use with common LED wavelengths and provide superior blocking compared to traditional filters. These filter kits are available in two versions: one with M25.5 threaded filters and the other with M30.5 threaded filters. TECHSPEC High Performance Machine Vision Filter Kits are ideal for prototyping machine vision applications to determine which filter most improves image contrast. Individual mounted machine vision filters in additional thread sizes from M22.5 to M62.0 are also available.
Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].