LED Mounting Brackets are designed to attach to specific LED illumination lights. Replacement mounting brackets can be used with LED Ring Lights, Darkfield LED Illuminators, and Apposelites. #56-386 Replacement mounting bracket is compatible with 3" LED Ring Lights. #56-248 Replacement mounting bracket is compatible with 4" LED Ring Lights, 4" Extended Working Distance LED Ring Lights, Brightfield/Darkfield LED Ring Lights, 5" Darkfield LED Illuminators, and 4" Apposelites.