eo_logo
 
Product added to cart

Horizontal Micrometer Scales Transmission Reticles

×
  • Designed for 1X Objective Power
  • 1, 5, or 10mm Scale Versions
  • 0.1 or 0.5 Inch Scale Versions

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X.

Common Specifications

Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±3
Centering (mm):
0.1

Products

Dia. (mm)  Thickness (mm)   Thickness Tolerance (mm)   Overall Accuracy (μm)   Centering (mm)   Compare   Stock Number   Price  Buy
19.00 1.10 ±0.1 ±3 0.1
19.00 1.50 ±0.1 ±3 0.1
21.00 1.50 ±0.1 ±3 0.1
21.00 1.50 ±0.1 ±3 0.1
21.00 1.50 ±0.1 ±3 0.1
21.00 1.50 ±0.1 ±3 0.1
21.00 1.50 ±0.1 ±3 0.1
19.00 - ±0.1 ±3 0.1
19.00 - ±0.1 ±3 0.1