eo_logo
 
Product added to cart

Effilux Flat Dome Lights

Effilux Flat Dome Lights

Effilux Flat Dome Lights

×
  • Dome Light Performance in a Flat Housing
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light
  • Continuous or Strobe mode

Effilux Flat Dome Lights achieve diffuse illumination similar to standard dome lights but with a thinner, more compact housing. These flat dome lights provide a large imaging area for increased depth of focus and field of view. The convenient integrated analog controller allows precise control of power and intensity without the need for additional components. Effilux Flat Dome Lights offer greater than 90% uniformity and feature an anti-reflection system that absorbs unwanted light. Flat Dome Lights are ideal for imaging textured, shiny, or uneven surfaces.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Flat Dome Light
Illumination Mode:
Constant
Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Products

 Color   Active Area (mm)   Compare   Stock Number   Price  Buy
Red 200 x 200
Blue 200 x 200
White 300 x 300
Red 300 x 300
Blue 300 x 300

Accessories

Title CompareStock Number  Price Buy
Polarizing Film for 200 x 200 Active Area #22-111 €550,00   Request Quote
  • 3-4 days
    ×
Polarizing Film for 300 x 300 Active Area #22-112 €596,00   Request Quote
  • Contact Us
    ×

Related Products