The Basler boost CoaXPress 2.0 cameras combine the performance of a high resolution sensor with the high bandwidth of the CoaXPress 2.0 interface. The CXP-12 interface can achieve speed and bandwidth of up to 12.5 gigabits per second, which is ideal for applications where high data rates and short latency periods are required. These cameras work with Basler’s Pylon software. The camera kits include a camera (without a mount), a CXP-12 interface card 1C, a CXP data cable, 2 heat sinks, a C-mount lens adapter, and an I/O cable. The Basler boost CoaXPress 2.0 cameras are a great choice for applications that require high data rates and resolutions and where the camera’s image data must be transferred over long distances.