eo_logo
 
Product added to cart

90° Flip Mount

90° Flip Mount

90° Flip Mount

90° Flip Mount Closed Flip Mount with Optical Mount and Mounting Post Open Flip Mount with Optical Mount and Mounting Post
×
  • 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
  • <100µrad Angular Repeatability
  • Available with English or Metric Mounting Threads

90° Flip Mounts are ideal for easily flipping mounted optics in and out of a beam path. An angular repeatability of <100µrad helps to ensure mounted optics maintain alignment relative to the optical path after repeated adjustments of the mount. These flip mounts feature both female threaded and counterbored mounting holes for added versatility. 90° Flip Mounts are designed with a 25.4mm (1”) thickness to maintain simple and consistent operating heights between optical elements when mounted to an optical post. The mounting holes are available in both Metric (M4 tap and M4 counterbore with internal M6 threading), or English (8/32 tap and 8/32 counterbore with internal ¼-20 threading) options for adaptability in any benchtop optical system.

Common Specifications

Function:
Flip Mount
Thickness (mm):
25.40
Construction:
Black Anodized Aluminum
Repeatability (µrad):
<100

Products

 Title   Compare   Stock Number   Price  Buy
Flip Mount, Metric
Flip Mount, English

Related Products