
- ±50° of Optical Scanning
- Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
- Compact 45mm Diameter Housing Footprint
- Control via USB, SPI, or Analog Input


- Designs for 532nm and 1064nm Nd:YAG Lasers
- 80% Reflectivity at Nd:YAG DWL
- UV Fused Silica Substrates


- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Average Reflectivity Over Broad Wavelength Ranges
- 20-10 Surface Quality and 0 - 45° Angle of Incidence
- TECHSPEC® Laser and Metallic Coated Stemmed Mirrors Also Available


- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- Durable Fused Silica Construction for Low Coefficient of Thermal Expansion
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
- TECHSPEC® Laser and Broadband Dielectric Stemmed Mirrors Also Available

- 0° and 45° Angle of Incidence Options Available
- Reflects 90% of Visible Light
- Transmits 80% of the NIR and IR

- Ideal for Reducing Heat
- Reflects >90% of the NIR and IR
- Transmits >85% of Visible Light


- Designed to Separate Two Beams Propagating Closely Next to Each Other
- 45° Bevel
- Coating Aperture Up to the Knife-Edge
- Enhanced Aluminum, Protected Gold and Protected Silver Coating Options

- Improved NIR Reflectance Over Standard Hot Mirrors
- Operating Temperatures up to 230°C
- Neutral Color for 5500K or 3200K Sources to ±250K


- High Transmission from 400 - 690nm
- High Reflection from 750 - 1125nm
- Ideal for Minimizing Heat Build-Up

- Transmits 80% of UV and Visible Light
- Reflects 70% of IR Light
- Contact Us for Custom Sizes


- >95% Reflection from 400 - 690nm
- >90% Transmission from 750 - 1200nm
- Optimized for 0° or 45° Angle of Incidence


- Precision Polished Surface
- λ/2 Surface Accuracy
- Variety of Coating Options Offered

- Variety of Diameters and Focal Lengths Available
- Enhanced Aluminum and Protected Gold Coatings
- Ideal for Imaging Systems


- Coated and Uncoated Versions Available
- Use Coated Versions to Reflect Light at 90°
- Use Uncoated Versions to Bend Image Paths


- Ideal for 360° Applications
- ±6 Arcmin Apex Angle Tolerance
- Protected Aluminum Coating


- Splits Input Image Into Two Paths Separated by 180°
- Variety of Sizes and Broadband Coatings Available
- Additional Right Angle Prism Options Available

- Engineered Highly- Absorptive Fused Silica Substrate
- Optical Density > 7.0 in Visible Spectrum
- >98% Visible Reflectivity with No Residual Transmission
- Damage Threshold > 0.5J/cm2, 20ns, 20Hz @ 532nm
- Designed for all Polarization States from 0 - 45° AOI

- Milliradian (mrad) Beam Steering Range With µrad Resolution
- Metallic or Dielectric Coatings for Low to High Power Lasers
- Ideal for Laser Wobbling Applications


- Splits Input Image into Two Paths Separated by 180°
- >99% Average Reflectivity Over 400 – 750nm
- Additional Right Angle Prism and 90° Specialty Mirror Options Available
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act