LumenFlow Surface-Mount Optics
- Five Lens Shape Options
- Over 90% Efficient from UV-A through Visible and Near IR
- Solder Pads Allow for High-Precision Placement
Positive Meniscus Lenses
- Positive Meniscus Lens Designs
- Minimize Spherical Aberration and Reduce Spot Sizes
- 350 – 2,200nm Wavelength Range
Gradient Index (GRIN) Rod Lenses
- Ideal for Fiber Coupling and Laser Diode Applications
- Comparable Performance to Conventional Aspherical Singlets
- Multiple Sizes and Wavelength Options
- GRIN Lens Grippers and Table Mounts Available
Cylindrical Microlens Arrays
- Generate Non-Gaussian Line Patterns
- Ideal for Light Homogenization
- Excellent Performance from 193nm – 2.5μm
Multi-Lens Arrays
- Integrated, Monolithic Design
- Single Sided Arrays Create Even Illumination in Pairs
- Double Sided Arrays Ideal for Laser Top Hat Profile Generation
Fast Axis Collimators
- Aspheric Cylindrical Lens Designs for Fast Axis Collimation
- Standard AR Coating for 790 – 990nm
- Ideal for Laser Diode Collimation
- Slow Axis Collimators Also Available
Slow Axis Collimators
- Designed for Use with Laser Bars
- Can be Used With Fast Axis Collimators
- Low Curvature Deviation for Increased Collimation
- Fast Axis Collimators Also Available
Focusable Collimators
- Can Be Coupled to Standard 0.22 NA Fiber Optic Cables
- Options Available for UV-VIS or VIS-NIR
- Multiple Focal Length or Aperture Options
Rod Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Focuses Collimated Light into a Line
- Available in Diameters as Small as 1mm
Spherical Aberration Compensation Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Precision N-BK7 Substrate
- Optimized for Use in Collimated Light with Small Fields of View
- Transmitted Wave Front Accurate to λ/16
3D Printed Gradient Index (GRIN) Lenses
- Additively Manufactured through 3D Printing
- Highly Customizable Technology Enables Complex Lens Designs
- Variable Index by Alternating Polymer Material
Molded Compound Parabolic Concentrators (CPCs)
- Ideal for Concentrating Solar Energy
- 2.5 and 5mm Exit Diameters
- 45° Acceptance Angle
Linear Microlens Arrays
- Fused Silica and Silicon Substrates
- 1x4 and 1x8 Lens Array Configurations
- Ideal for Fiber Coupling and Collimating
Dynamic Optics Deformable Lenses
- Transmissive Adaptive Optics for Wavefront Correction
- Visible AR Coating for >97% Transmission
- Ideal for Aberration Correction in Microscopy Applications
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®