Extended Depth of Focus (EDOF) Metalenses
- Depth of Focus Range Options of 195 – 205mm and 49.75 – 50.25mm
- Flat Profile, Ultrathin 0.45mm Thickness
- 808, 1030, and 1064nm Options Available
Best Form Spherical Lenses
- Asymmetrical Design for Precise Focusing and Small Spot Size
- Uncoated Fused Silica Substrate with 10-5 Surface Quality
- Ideal for Higher Power Laser Applications
Nd:YAG Air-Spaced Achromatic Focusing Doublets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Color Corrected at 632.8nm and 1064nm
- Optimized to Reduce Spherical Aberration
- Minimizes Spot Size for Materials Processing
Powell Lenses
- Ideal for Alignment and Machine Vision Applications
- Multiple Fan Angles Available
- Creates Uniform, Straight Line
Fast Axis Collimators
- Aspheric Cylindrical Lens Designs for Fast Axis Collimation
- Standard AR Coating for 790 – 990nm
- Ideal for Laser Diode Collimation
- Slow Axis Collimators Also Available
Slow Axis Collimators
- Designed for Use with Laser Bars
- Can be Used With Fast Axis Collimators
- Low Curvature Deviation for Increased Collimation
- Fast Axis Collimators Also Available
Monolithic Collimator
- Simultaneously Collimate Light from Laser Diode Fast and Slow Axes
- Circularize Elliptical Output from Common Blue Laser Diodes
- Ideal for Light Collimation of Single Emitters in the Blue Spectrum