

- Broad Transmission and Rejection Ranges
- Sharp Slope for Effective Spectral Discrimination
- Combine with Longpass Filter for Custom Bandpass Ranges


- Precision Cut-On and Cut-Off Wavelengths
- OD 4.0 Shortpass or OD 4.0 Longpass Configurations
- Ideal for Lab Integration
- Note: Potential change of packaging

- ≥85% Average Transmission over a Broad Infrared Wavelength Range
- OD ≥3.0 Blocking Across Rejection Band
- Common Wavelengths for Environmental and Medical Applications

- Sharp Cut-Off Wavelength
- ≥85% Transmission and OD 2.0 Blocking
- 6mm Square or 12.5/25mm Diameter Sizes
- TECHSPEC® OD 4.0 Shortpass Filters Also Available


- Sharp Cut-Off Wavelength
- Broad Transmission and Reflection Ranges
- Available in a Range of Common Sizes


- Reduced Thickness for Limited GDD
- Broad Transmission and Reflection Ranges
- Ideal for Ultrafast Laser Applications
- Controlled GDD Specification Using In-House Metrology


- High Transmission from 400 - 690nm
- High Reflection from 750 - 1125nm
- Ideal for Minimizing Heat Build-Up

- Transmits 80% of UV and Visible Light
- Reflects 70% of IR Light
- Contact Us for Custom Sizes

- Ideal for Reducing Heat
- Reflects >90% of the NIR and IR
- Transmits >85% of Visible Light

- Improved NIR Reflectance Over Standard Hot Mirrors
- Operating Temperatures up to 230°C
- Neutral Color for 5500K or 3200K Sources to ±250K

- 710nm Cut-Off Wavelength
- Circular and Rectangular Options
- Various Sizes Available

- Flexible Design to Conform to Curved Surfaces
- Scratch Insensitive, Ultra-thin Polymer Construction
- >80% Average Transmission

- SCHOTT KG Colored Glass Substrates
- Absorb Infrared Radiation
- Standard Sizes with 1, 2, or 3mm Thickness

- Use in Pairs to Create High Efficiency Custom Bandpass Filters
- Optimum Input Beam Diameter of 0.2 x 8.0mm
- OD3 Blocking
- Linear Variable Bandpass Filters Also Available


- Sharp Cut-Off Wavelength
- High Transmission / Rejection Efficiency
- Precision Fused Silica Substrate

- Ultra-thin 300µm Construction
- OD ≥4.0 Blocking and >85% Average Transmission
- Lightweight and Scratch Insensitive
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act