eo_logo
 
Product added to cart

Polarizing Filters

Custom and
Volume Manufacturing

Learn More

Filter
Mounted Machine Vision Glass Linear Polarizers Mounted Machine Vision Glass Linear Polarizers
  • Up to 3000:1 Extinction Ratio (nominal) @ ~600nm
  • Mounted in a Rotating, Locking Housing
  • 40-20 Surface Quality
Mounted Linear Glass Polarizing Filters Mounted Linear Glass Polarizing Filters
Top Seller
  • Stackable, Rotating Mount for Easy Integration into Imaging Systems
  • Eliminate Hot Spots and Reduce Glare
  • 95% Polarization Efficiency
  • Also Available Unmounted
Linear Glass Polarizing Filters Linear Glass Polarizing Filters
  • 95% Polarization Efficiency
  • 30% Typical Single Transmission of Unpolarized Light from 400 - 700nm
  • 0.15% Average Crossed Transmission from 400 - 700nm
  • Also Available Mounted
High Performance Glass Linear Polarizers High Performance Glass Linear Polarizers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • 10,000:1 High Extinction Ratio for 400 - 700nm
  • Polarization Axis is Reference Marked
  • Anti-Reflection Coated to Minimize Reflection Loss
×