Mini Free-Space Optical Isolators
- Small, <1cm³, Form Factor
- Greater than 70% Minimum Transmission and >30dB Minimum Isolation
- Input Apertures as Low as 1.60mm
Free-Space Optical Isolators
- Up to 67 dB Isolation for Ultimate Stability
- Up to 92% Transmission for Maximum Power
- 4.7mm Input Aperture