OD 4.0 Notch Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >OD 4.0 Rejection of Laser Wavelength from 355nm to 1064nm
- Broad Transmission Range
- OD 6.0 Notch Filters Also Available
- Low Cost Alternative to Rugate Notch Filters
OD 6.0 Multi-Notch Filters for Nd:YAG Lasers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Deep OD 6.0 Blocking
- Greater than 90% Transmission
- Broad Transmission Range from 325 – 1200nm
- OD 4.0 Notch Filters and OD 6.0 Notch Filters Also Available
OD 6.0 Notch Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- OD 6.0 Rejection of Laser Wavelength from 355 to 1064 nm
- Broad Transmission Range
- Ideal for Laser-Based Raman, Fluorescence, and Biomedical Systems
- OD 4.0 Notch Filters and OD 6.0 Multi-Notch Filter for Nd:YAG Lasers Also Available