Prism Optimized Fixed Focal Length Imaging Lenses
- Designed for use with Multi Sensor Cameras
- Available with Focal Lengths of 6, 8, 12, and 16mm
- C-Mount Compatible with Low Distortion over a Broad Working Distance Range
Computar ViSWIR Lite Lenses
- Outstanding Cost to Performance Ratio from the VIS to SWIR
- 1.5 MegaPixels, 1/2’’ or 2/3’’, C-Mount
- Focal Lengths Ranging from 5 - 50mm
Computar ViSWIR Corrected HYPER-APO Lenses
- Fully Corrected Focus Shift Between VIS and SWIR
- 1/2’’ or 2/3’’, C-Mount
- Focal Lengths Ranging from 8 - 50mm
- Vibration Resistance Up to 5G
Ultra Low Distortion Wide Angle Lenses
- Distortion as low as -0.02%
- Up to 1/1.8", S-Mount Options
- 1.7mm - 5mm Focal Lengths
UCr Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ruggedized Designs of our UC Series Lens
- 1/1.8", S-Mount Lens with 50g Shock Resistance
- Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
UCw Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/2”, C-Mount Lens
- Ultra-Compact (UC), High Resolution Lens for Small Sensors
- Waterproof Versions of UC Series Fixed Focal Length Lenses
- Meets IEC Ingress Protection Ratings of IPX7