Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU)
- Designed for use with Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives
- Maximum Sensor Size up to 2/3”
- Ideal for Laser Processing and Machining applications
Mitutoyo FS70 Inspection Microscope
- Utilizes Mitutoyo Infinity Corrected Objectives
- Trinocular Design Allows for Easy Video Adaptation
- Turret Accepts up to Four Objectives
- Objectives and Light Source Sold Separately
Mitutoyo Video Microscope Units (VMU)
- Designed for M26 x 36 TPI or M40 x 36 TPI Infinity Corrected Objectives
- Maximum Sensor Size up to 2/3” or APS-C
- Vertical and Horizontal Orientations, Brightfield and Darkfield Configurations Available
- In-Line Fiber Illumination Port Compatible with 8mm or 1/4" (0.312") Diameter Ferrules