Blue Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- High Resolution Board Camera Lens Optimized for Close WD
- 2mm to 35mm Focal Length
- Ruggedized Designs Also Available
Rugged Blue Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- Ruggedized Designs (50g Shock) of our Blue Series Lens with Individual Optics Glued in Place
- 2mm to 25mm Focal Length
- Non-Ruggedized Designs Also Available
Long Working Distance Optimized Imaging Lenses
- Up to 2/3", S-Mount Lens
- Wide Field of View Board Camera Lens
- 1.68mm to 50mm Focal Length
Green Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/2", S-Mount Lens
- Up to 0.4 MegaPixels, 8.3µm Pixel Size Sensors
- Board Camera Lens Optimized for Close WD and Finite Conjugate
- 6mm to 25mm Focal Lengths
Ultra Low Distortion Wide Angle Lenses
- Distortion as low as -0.02%
- Up to 1/1.8", S-Mount Options
- 1.7mm - 5mm Focal Lengths
UCi Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/1.8", C-Mount, S-Mount Lens
- Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
- Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 4mm to 35mm Focal Length
Red Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/2", S-Mount Lens
- Up to 1.3 MegaPixels, 5µm Pixel Size Sensors
- Board Camera Lens Optimized Long WD and Infinite Conjugate
- 3.6mm to 8mm Focal Lengths
Liquid Lens M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/1.8", S-Mount Lens
- Up to 5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Quick Autofocus
- 6mm to 16mm Focal Length
HEO Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to ½", S-Mount Lens
- Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
- Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
- 2.2mm to 8mm Focal Length

or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®