High Performance Nd:YAG Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 99.98% Reflectivity
- Certified High Laser Damage Threshold at DWL up to 15 J/cm2 @ 1064nm
- Superpolished Substrates Available with Parts per Million Level Scattering Performance
- Additional Sizes Coming Soon
Low Cost Laser Line Mirrors
- >97% Reflectivity at Design Wavelength
- Up to λ/10 Surface Accuracy
- Excellent Cost to Performance Ratio
- Designs for Nd:YAG, Yb:YAG, and Diode Lasers
Laser Line λ/20 High Tolerance Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.5% Reflectivity at the Design Wavelength
- ±15 Arcsecond Angular Tolerance
- High Thermal Stability Substrates
High-Energy Picosecond and Femtosecond Ultrafast Mirrors
- High Laser Induced Damage Thresholds at DWL
- High Reflectance for S and P Polarizations
- Ideal for High-Energy Ultrafast Laser Applications
- TECHSPEC® High-Performance Low GDD Ultrafast Mirrors Also Available
Nd:YAG Laser Output Couplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designs for 532nm and 1064nm Nd:YAG Lasers
- 80% Reflectivity at Nd:YAG DWL
- UV Fused Silica Substrates
Yb-Doped Dichroic Mirrors
- High Reflectivity at 1030nm and High Transmission at 940nm
- Low Group Delay Dispersion (GDD) <±100fs2
- Dichroic Mirror Ideal for Ytterbium (Yb) Lasers
PeakPower High LDT Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Femtosecond Laser Damage Threshold exceeding 0.75J/cm2 for 25fs Pulse Duration at 920nm
- > 99.5% Reflectivity with Near Zero Group Delay Dispersion
- Platinum-Level 2024 Laser Focus World (LFW) Innovators Award
920nm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Absolute Reflectivity at 920nm
- 99.5% Average Reflectivity in the 905 - 935nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
1310nm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at 1310nm
- 99.5% Average Reflectivity in the 1295 - 1325nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
2μm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at 2µm
- 99.5% Average Reflectivity in the 1900 - 2200nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
Ti:Sapphire Laser Line Mirrors
- >99.8% Reflectivity at Ti:Sapphire Fundamental and Harmonic Frequencies
- 10-5 Surface Quality for Reduced Scatter in Laser Applications
- High Laser Damage Threshold
Nd:YAG ZERODUR Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- ZERODUR® Substrates Provide Near Zero Thermal Expansion
- >99.5% Reflectivity at Nd:YAG Harmonic Frequencies
- High Laser Damage Threshold Specifications
Yb:YAG ZERODUR Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- ZERODUR® Substrates Provide Near Zero Thermal Expansion
- >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
- High Laser Damage Threshold Specifications
Nd:YAG Laser Replacement Parts
- Output Couplers, Laser Line Mirrors, and Nd:YAG Rods
- 80% or 90% Reflectivity @ 1064nm Output Couplers
- 0.6% Nd Dopant Nd:YAG Rods
- Large Selection of Complementary Nd:YAG Laser Optics Available
Low Cost Nd:YAG Multi-Line Mirrors
- Nd:YAG Harmonic Wavelengths
- >97% Reflectivity at 266, 355, 532 and 1064nm
- Excellent Cost to Performance Ratio
- Nd:YAG Laser Line Mirrors and Low Cost Laser Line Mirrors Also Available
UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors
- Highly Negative Third Order Dispersion (TOD) up to -2500fs3 at 7° AOI
- Ideal to Compensate for TOD without Introducing Additional GDD
- Low Group Delay Dispersion (GDD) of 0fs2
- II-VI LightSmyth™ Transmission Diffraction Gratings Also Available
UltraFast Innovations (UFI) 3200nm Highly-Positive Dispersive Ultrafast Mirrors
- Positive GDD of 500 fs2 at 5° AOI
- >99.9% Minimum Reflection (P-Polarization)
- Broadband Mid-IR Coating Design Covers 2800 – 3600nm
- Ideal for Mid-IR Mode-Locked Lasers
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors with Reduced Thermal Lensing
- Ultrafast Highly-Dispersive Coating with Reduced Thermal Lensing
- Highly Negative GDD up to -1000 fs2 at 5° AOI
- >99.5% Minimum Reflection (P-Polarization) across 50nm Bandwidth
- Ideal for the Generation of High-Power Ultrafast Laser Pulses
UltraFast Innovations (UFI) 255-277nm Negative Dispersion UV Ultrafast Mirrors
- Negative GDD of -145 fs2
- Angle of Incidence of 5° between 255 - 277nm
- Ideal for Pulse Compression or Dispersion Compensation of UV Ultrafast Laser Beams
- Unique UV Negative Dispersion Ultrafast Coating
UltraFast Innovations (UFI) Positive Dispersion Ultrafast Mirrors
- Positive GDD up to 100fs2 at 5° AOI
- High Reflectance >99.5% for S and P Polarizations
- Broadband Performance for 700 - 1100nm
- Ultrafast Dispersion-Compensating Prisms Also Available
UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors
- >99.99% Reflectivity at 1030nm and 1064nm
- Laser Damage Threshold of 50 J/cm2 at 1064nm, 100Hz, 8ns
- Universal Designs for Nanosecond, Picosecond, and Femtosecond Laser Pulses
- Custom Options are Available up to 200mm Diameter
UltraFast Innovations (UFI) 45° AOI Ultrafast Chirped Mirrors
- High Reflectivity and Negative Group Delay Dispersion (GDD)
- Ideal for Dispersion Compensation and Beam Compression @ 45° AOI
- Designs for Femtosecond Lasers, Including Ti:sapphire
Yb:YAG Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
- Guaranteed High Laser Damage Thresholds
- 10-5 Surface Quality for Reduced Scatter in Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
Nd:YAG Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 99.9% Reflectivity at Nd:YAG Harmonic Frequencies
- High Laser Induced Damage Threshold Specifications
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Yb:YAG Laser Line Mirrors Also Available
High Performance Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed with High Reflectivity for Ultrafast Beam Steering
- Ion-Beam Sputtered Coating for Low Scatter and Absorption
- GDD as Low as 0±20fs2 at Design Wavelength Range
Dual Band Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
- Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
- Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers
UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors
- Reflection >99.8% (P-polarization) at 720 – 840nm or 780 – 830nm
- Low Group Delay Dispersion at 5° or 20° AOIs
- Ideal for Pulse Compression of Ti:sapphire Ultrafast Lasers
- Low GDD Mirrors Also Available
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Broadband Ultrafast Mirrors
- Negative GDD of -200 fs2 at 5° AOI
- >99.8% Reflection (p-polarization) between 950 - 1120nm
- Designed for Pulse Compression of Yb:doped Fiber Lasers
- Broadband Ultrafast Chirped Coating
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors
- Highly Negative GDD up to -1000 fs2 at 7° AOI
- >99.8% Minimum Reflection across 60nm Bandwidth
- Ideal for Dispersion Compensation of Yb:doped Fiber Lasers
- Ultrafast Chirped Coating
Fiber Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed for Common Fiber Lasers
- >99.2% Reflectivity From 1030nm to 1090nm
- High Damage Thresholds
Excimer Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Damage Threshold of up to 1.5 J/cm2
- Low Loss Dielectric Coatings
- Designed for 193nm and 248nm Lasers
Diode Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at Design Wavelengths
- Excellent Broadband Performance for Range of Wavelengths
- Designed for Common Diode Lasers
UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors
- Reflectivity >99.9% Between 2000 - 2200nm
- GDD of -1000fs2 @ 5° AOI
- Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
- Broadband Ultrafast Chirped Coating
Concave Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Focusing Laser Light
- >99.8% Reflectivity at Center Wavelength
- High Thermal Stability Fused Silica Substrates
Dual Band Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99% Reflectivity at Design Wavelengths
- 10-5 Surface Quality for Sensitive Laser Applications
- 532/1064nm, 635-670/1064nm, or 800/1030nm Wavelength Bands
- TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
Low GDD Dielectric Ultrafast Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- GDD as Low as ±20fs2 at Design Wavelength Range
- Greater than 99.9% Reflectivity
- Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
Ultrafast-Enhanced Silver Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Ideal for Ti:sapphire and Yb:doped Lasers
- Standard Imperial Sizes Available
- TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors Available
Polarization Maintaining Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Preserves Incident Circular Polarization at 45° AOI
- Up To 99.9% Reflection at 532 or 1064nm, and 80% at 650nm for Alignment
- 12.7, 25.4, and 50.8mm Designs Available
Dual Band Zerodur® Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.5% Reflectivity at Design Wavelengths
- Low Coefficient of Thermal Expansion
- 532/1064nm or 635/670/1064nm Wavelength Bands
755nm Alexandrite Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.5% Reflectivity at 755nm and >90% Reflectivity at 625 – 650nm
- 10-5 Surface Quality and λ/10 Surface Flatness
- Ideal for use in Dermatological Applications
Extreme Ultraviolet (EUV) Flat Mirrors
- Maximum Achievable Reflection at 13.5nm
- Designed for EUV Beam Steering and Harmonic Separation
- 5° and 45° AOI Versions Available
UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors
- Designed for 330 Attosecond Pulses @ 65eV (19nm)
- Multilayer Coating with 38% Peak Reflectivity
- ≤1Å (Angstrom) Surface Roughness Superpolished Substrates
- EUV Flat Mirrors and EUV Spherical Mirrors Designed at 13.5nm Also Available
- No Minimum Order Quantities, No Coating Lot Charges
- Platinum-Level 2022 Laser Focus World (LFW) Innovators Award
Stemmed Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Reflectivity at Standard Laser Wavelengths
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Broadband Dielectric and Metallic Coated Stemmed Mirrors Also Available
High Performance 2μm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Laser Damage Threshold >10 J/cm2 @ 2µm, 10ns, 10Hz
- Designed for Holmium and Thulium Laser Sources
- λ/7 Surface Accuracy
Ultra-High Reflectivity (UHR) Broadband Dielectric Mirrors
- >99.8% Reflectivity over Broad Visible or NIR Wavelength Ranges
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- λ/10 Surface Flatness

or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®