Product added to cart

Double-Concave Lenses

Custom and
Volume Manufacturing

Learn More

Filter
Uncoated Double-Concave (DCV) Lenses Uncoated Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Wavelength Range of 350-2200nm
  • Precision Diameter and Centration Tolerances Allow for Easy OEM Integration
  • Wide Variety of Diameters and Focal Lengths
  • Additional AR Coating Options Available: VIS-EXTMgF2, VIS 0°, VIS-NIR, NIR I, and NIR II
MgF<sub>2</sub> Coated Double-Concave (DCV) Lenses MgF2 Coated Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
VIS 0° Coated Double-Concave (DCV) Lenses VIS 0° Coated Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
NIR I Coated Double-Concave (DCV) Lenses NIR I Coated Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
NIR II Coated Double-Concave (DCV) Lenses NIR II Coated Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated to Provide <0.7% Reflectance per Surface for 750 - 1550nm
  • Double-Concave Lenses Have Two Inward Curved Surfaces and a Negative Focal Length
  • Used for Image Reduction and to Spread Light
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, VIS-NIR, and NIR I
VIS-NIR Coated Double-Concave (DCV) Lenses VIS-NIR Coated Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated to Provide <1.25% Reflectance per Surface for 400 - 1000nm
  • <0.25% Reflectance @ 880nm
  • Designed for 0° Angle of Incidence
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, NIR I, and NIR II
UV Fused Silica Double-Concave (DCV) Lenses UV Fused Silica Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Negative Focal Lengths for Beam Expansion or Light Projection Applications
  • Wavelength Range of 200 - 2200nm
  • Popular UV-AR Coating Option Available
Plano-Convex (PCX) and Simple Lens Kits Plano-Convex (PCX) and Simple Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Simple Lens Kits Include PCX, DCX, PCV, and DCV Lenses
  • Kits Available for 12mm and 25mm Diameter Lenses
  • Uncoated or BBAR Coating Options
  • Note: Potential change of packaging
VIS-EXT Coated Double-Concave (DCV) Lenses VIS-EXT Coated Double-Concave (DCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • AR Coated to Provide <0.5% Reflectance per Surface for 350 - 700nm
  • Designed for 0° Angle of Incidence
  • Precision Diameter and Centration Tolerances Allow for Easy OEM Integration
  • Additional AR Coating Options Available: Uncoated, MgF2VIS 0°VIS-NIRNIR I, and NIR II

Double-Concave Lenses, also known as DCV or Biconcave Lenses, are used in beam expansion, image reduction, or light projection applications. These lenses are also ideal for expanding the focal length of an optical system. Double-Concave Lenses, which have two concave surfaces, are Optical Lenses with negative focal lengths.

Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, including a variety of standard or UV Fused Silica Double-Concave Lenses. Standard lenses are available in several anti-reflection coating optics, including MgF2, VIS 0°, VIS-NIR, NIR I, or NIR II, for optimal performance in the Ultraviolet (UV), Visible, or Infrared (IR) regions. The UV Fused Silica substrate offers excellent transmission characteristics with high operating temperatures. UV Fused Silica Double-Concave Lenses are ideal for laser or imaging applications. An optional UV-AR anti-reflection coating increases performance in the Ultraviolet (UV) spectrum. Edmund Optics’ Double-Concave Lenses are available in a wide range of sizes or focal lengths.

×