
- Ideal for Trapped-Ion and Neutral Atom Applications
- Range of Application-Specific Wavelengths from 366nm to 815nm
- Surface Quality of 20-10 to Reduce Loss with Low-Light Signals


- Low Polarization Dependence: |Ts-Tp|<6%
- Constructed from High Tolerance Right Angle Prisms
- BBAR Coated Faces for Maximum Efficiency
- C-Mounted Visible and NIR Cube Beamsplitters Also Available


- Visible and NIR Coating Options Offered
- 500:1 Extinction Ratio
- AR Coated for <0.5% reflection per surface


- Significantly Reduces Glare and Interference
- 50/50 Reflection/Transmission Ratio
- Ideal for In-Line Illumination


- Simplifies Mounting and Alignment
- Standard Female C-Mount Threaded Holes
- Additional C-Mounted Beamsplitters, Filters, and Mirrors Available

- Optically Contacted Design Increases Damage Threshold and Eliminates Cement Fluorescence
- Greater than 96% Transmission of P-Polarized Light
- High Extinction Ratio of Greater than 1000:1


- <3% Transmission Difference for S and P Polarization States
- AR Coated <0.25% on Entrance and Exit Faces
- Nd:YAG and HeNe Options


- Designed for Common Diode, Gas, and Solid State Lasers
- Reflects S-Polarized Light, Transmits P-Polarized Light
- High Extinction Ratio


- Visible and NIR Coating Options Offered
- Simplifies Benchtop Layout
- Split Incident Beam into Two Displaced Parallel Beams

- 50% Reflection / 50% Transmission
- Beam Deviation Insensitive to Alignment
- Designed for Visible Wavelengths


- Multi-Layer Dielectric Coating
- Available in 30/70, 70/30, or 50/50 Split Ratios
- Optimal for Applications Insensitive to Polarization


- Significantly Reduces Glare and Interference
- 30/70 Reflection/Transmission Ratio
- Ideal for In-Line Illumination
- Cube Beamsplitters Also Available

- High Contrast Over Large Angles of Incidence
- Low Color Shift at Large Angles
- Ideal for Uncollimated Light Sources
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act