SCHOTT Chalcogenide Window Substrates
- SCHOTT IRG Infrared Glasses
- Lightweight with Broad Transmission Bands in the SWIR, MWIR, and LWIR Spectra
- Ideal Alternative to Germanium
LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses
- Wavelength Range of 1.8 - 12μm
- Variety of Coating Options
- Mounted and Unmounted Versions
Lightpath® Thermal Imaging Assemblies
- Precision Molded Chalcogenide Lenses
- Compact Designs for Thermal Imaging Cameras
- Focal Lengths from 2.7 to 24mm
ISP Optics AMTIR-1 Windows
- Transmission from 750nm - 14μm
- Excellent Chemical Resistance to Acids
- Low Index of Refraction