eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0

50mm SWIR Fixed Focal Length Lens

×
Stock #83-167 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€2.555,00
Qty 1+
€2.555,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Note:
Lens will cover larger 25.6mm and 20.5mm line scan sensors.
Type:
Fixed Focal Length Lens
Imaging Lens Type:
SWIR Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
124.00
Maximum Diameter (mm):
56
Outer Diameter (mm):
56.0
Weight (g):
572
Maximum Rear Protrusion (mm):
0
Flange Distance (mm):
5.8

Optical Properties

Horizontal Field of View, 1/2" Sensor:
36.3mm - 7.3°
Horizontal Field of View, 2/3" Sensor:
50.0mm - 10.0°
Horizontal Field of View, 1/3" Sensor:
27.2mm - 5.5°
Horizontal Field of View, 1" Sensor:
72.7mm - 14.6°
Maximum Image Circle (mm):
25.60
Numerical Aperture NA, Object Side:
0.037
Horizontal Field of View @ Max Sensor Format:
98.5mm - 19.7°
Horizontal Field of View, 4/3" Sensor:
98.5mm - 19.7°
Horizontal Field of View, 1.1" Sensor:
80.7mm - 16.2°
Number of Elements (Groups):
10 (6)
Horizontal Field of View, 1/1.8" Sensor:
40.9mm - 8.2°
Horizontal Field of View, 1/2.5" Sensor:
32.9mm - 6.6°
Focal Length FL (mm):
50.00
Primary Magnification PMAG:
0.177
Working Distance (mm):
275 - ∞
Aperture (f/#):
f/2.15 - f/16
Coating:
0.8 - 1.8μm BBAR
Coating Specification:
0.8 - 1.8μm BBAR
Entrance Pupil Position (mm):
27.75
Horizontal Field of View, 1/4" Sensor:
20.4mm - 4.1°
Object Space Principal Plane (mm):
47.17
Image Space Principal Plane (mm):
-28.14
Field of View at Max Sensor Format:
Horizontal: 116.8mm - 23.3°
Vertical: 87.4mm - 17.5°
Diagonal: 146.3mm - 29°
Maximum Distortion (%):
-1.02
Exit Pupil Position (mm):
-59.88
Horizontal Field of View, 25.6mm Sensor:
140.7mm - 29.8°
Horizontal Field of View, 20.5mm Sensor:
112.3mm - 23.4°
Lens Wavelength Range:
SWIR

Sensor

Maximum Sensor Format:
4/3"

Threading & Mounting

Filter Thread:
M43 x 0.75 (Female)
Mount:
M42 x 1.0

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 4/3", C-Mount, M42, F-Mount Lens
  • Up to 3 MegaPixels, 10µm Pixel Size Sensors
  • Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
  • 25mm to 100mm Focal Length

TECHSPEC® SWIR Series Fixed Focal Length Imaging Lenses are compact, lightweight lenses designed for applications operating in the short-wave infrared (SWIR) spectra, ranging from 0.9 – 1.7μm. These lenses feature SWIR-optimized optical designs, glass types, and AR coatings from 0.8 – 1.8μm. Designed for high throughput and superior performance, the SWIR Series lenses are commercial-off-the shelf (COTS) lenses with low f/#’s, covering large 25mm sensors. TECHSPEC® SWIR Series Fixed Focal Length Lenses are ideal for a range of applications including inspection, sorting, and quality control. There are focal lengths ranging from 25 to 100mm available for purchase.  
 

Technical Information

#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Distortion Plot
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Distortion Plot
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Relative Illumination Plot
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Relative Illumination Plot
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Working Distance versus Field of View Plot
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Working Distance versus Field of View Plot
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 275mm Working Distance, f2.8
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 275mm Working Distance, f2.8
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 275mm Working Distance, f2.8
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 275mm Working Distance, f2.8
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 275mm Working Distance, f4
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 275mm Working Distance, f4
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 275mm Working Distance, f4
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 275mm Working Distance, f4
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 750mm Working Distance, f2.8
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 750mm Working Distance, f2.8
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 750mm Working Distance, f4
#83-167, 50mm SWIR Series Fixed Focal Length Lens, M42 x 1.0, Depth of Field Plot, 750mm Working Distance, f4
Dimensions
Stock No. (Focal Length, Mount) A B C D Filter Thread
#83-160 (25mm, C-Mount) 40mm 63.5mm 40mm 7.62mm M34 x 0.5
#83-165 (50mm, C-Mount) 56mm 112mm 55mm 0mm M43 x 0.75
#83-166 (50mm, F-Mount) 56mm 103mm 55mm 28mm M43 x 0.75
#83-167 (50mm, M42 x 1.0) 56mm 124mm 55mm 0mm M43 x 0.75
#83-170 (100mm, C-Mount) 84mm 180.1mm 84mm 0mm M72 x 0.75
#83-171 (100mm, F-Mount) 84mm 151.1mm 84mm 0mm M72 x 0.75
#83-172 (100mm, M42 x 1.0) 84mm 191.8mm 84mm 0mm M72 x 0.75

Accessories

Title CompareStock Number  Price Buy
C-Mount to M42 x 1.0 Adapter, 5.8mm Flange Distance #83-151 €56,00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together