eo_logo
 
Product added to cart

28mm FL, Focusing Assembly for Hybrid/Semi-Rigid

×
Stock #58-836 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€75,00
Qty 1+
€75,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More

Specifications

General

Type of Illumination:
Accessory

Physical & Mechanical Properties

Total Length (mm):
60.325
Outer Diameter (mm):
22.352

Optical Properties

Beam Divergence (°):
8.3
Focal Length FL (mm):
28.00
Spot Size at 6" Working Distance (inches):
0.87

Threading & Mounting

Mount:
N/A

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Reduce Divergence of Fiber Optic Light Guides
  • Available in C- or T-Mount or Slim Mount 
  • Shape Output over Small Areas 

Fiber-Lite Focusing Lenses are an essential component in reducing divergence of fiber optic light guides. Fiber optic light guides project a large, diffuse beam of light – not a collimated or focused spot. Lens assemblies at the end of the fiber can collect light efficiently and shape the output effectively over smaller areas. Fiber-Lite Focusing Lenses are available in two configurations – mounted in our C- and T-Mount components, or in a slim mount for direct integration with many of our light guides. The C- and T-Mount configuration requires a standard Dolan-Jenner adapter, and can be used with any light guide. Additional accessories may be added with our C- and T-Mount components. Stock #58-837 can be used with any of our 1/8" or ¼" light guides with tip diameters of 0.187" or 0.312". #58-836 can be used with our semi-rigid and hybrid light guides with end-tip diameter of 0.500".

Accessories

Title CompareStock Number  Price Buy
0.191" ID Fiber Optic Adapter MX-5 #66-904 €40,00   Request Quote
  • 3-4 days
    ×
0.316" ID Fiber Optic Adapter MX-6 #66-905 €40,00   Request Quote
  • 3-4 days
    ×
0.565" ID Fiber Optic Adapter MX-10 #66-908 €40,00   Request Quote
  • 3-4 days
    ×
0.629" ID Fiber Optic Adapter MX-11 #66-909 €40,00   Request Quote
  • 3-4 days
    ×
0.191" ID, Fiber Optic Adapter SX-5 #38-943 €46,00   Request Quote
  • 3-4 days
    ×
0.316" ID, Fiber Optic Adapter SX-6 #38-944 €46,00   Request Quote
  • In Stock
    ×
0.565" ID, Fiber Optic Adapter SX-10 #38-946 €46,00   Request Quote
  • 3-4 days
    ×
0.629" ID, Fiber Optic Adapter SX-11 #38-947 €46,00   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together