eo_logo
 
Product added to cart

120mm Length, 0.5mm Tip, Stainless Steel Tweezers

×
Stock #56-950 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€24,00
Qty 1-9
€24,00
Qty 10+
€19,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

Physical & Mechanical Properties

Length (mm):
120.00
Weight (g):
17.00
Tip Width (mm):
0.5
Tip to Tip Distance, Open (mm):
10.00
Holding Strength (g):
250.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Ideal for Detail Work
  • Two Styles

These stainless steel tweezers are for general-purpose electronic and mechanical assembly work. #56-950 features a 30mm long sloping point that is ideal for detail work. 125mm long heavy-duty tweezers are in the standard tapered design. Finish is polished.

Frequently Purchased Together