eo_logo
 
Product added to cart

750 - 1700nm, Manual Mini-Chrom Monochromator Gold Coated

×
Stock #56-253 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€2.520,00
Qty 1+
€2.520,00
Qty 2+
€2.280,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type of Optics:
2cm2 Square, Gold (Au) Coated Ruled Grating
Type:
Monochromator
Model Number:
Model E w/Gold Coating

Physical & Mechanical Properties

Slit Width (μm):
300.00
Width (mm):
59.00
Weight (kg):
0.7
Height (mm):
49.00
Length (mm):
140.00
Slit Height (mm):
4

Optical Properties

Resolution (nm) for 100μm Slit Width:
1.54
Resolution (nm) for 150μm Slit Width:
2.31
Resolution (nm) for 300μm Slit Width:
4.62
Resolution (nm) for 600μm Slit Width:
9.24
Stray Light (%):
≤0.02
Wavelength Reproducibility (%):
±0.15
Wavelength Readability (nm):
0.2
Wavelength Accuracy (%):
±0.2 of λ
Wavelength Range (nm):
750 - 1700
Linear Dispersion (nm/mm):
15.42 (center of range)
Aperture (f/#):
f/3.9
Blaze Wavelength (nm):
1200.00
Focal Length FL (mm):
74.00
Groove Density (grooves/mm):
830
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
40 Watt/cm2

Threading & Mounting

Mounting Threads:
¼-20 Mounting Holes

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 6 Choices of Wavelength Ranges
  • Compact, Handheld Size
  • 2 NIR Versions

Manual Mini-Chrom Monochromators are manually operated monochromators that utilize a knob dial for wavelength selection. Rotation of the dial causes, via a precision lead screw/sine bar mechanism, rotation of the diffraction grating which positions the selected wavelength at the exit slit. Wavelength is read directly in nanometers (nm) from a four digit counter on all models. Manual Mini-Chrom Monochromators near infrared Models E and F require the micrometer reading to be doubled, to 2nm per division, for wavelength selection and readout. #56-253 and #56-254 have gold coated optics for maximum grating efficiency and superior reflectance in the near infrared.

These are ideal as components for system integration; all that is required is the light source and sensor. A set of 300 micron slits is included. Narrower slits increase resolution but decrease throughput. Wider slits increase throughput at the expense of spectral purity. These instruments are designed for use in research, quality control, and teaching. They are also used extensively as components in a variety of sophisticated analytical and biomedical equipment such as: clinical chemistry analyzers, HPLC detectors, and UV-VIS-NIR spectrophotometers. The Mini-Chrom is a compact, in-line Fastie-Ebert design with throughput, resolution, stray light, and power handling features comparable to many larger, more expensive, conventional models.

Technical Information

Accessories

Title CompareStock Number  Price Buy
100 Micron Slit Set #56-255 €190,00 Qty 2+ €170,00   Request Quote
  • 3-4 days
    ×
150 Micron Slit Set #53-934 €180,00 Qty 2+ €160,30   Request Quote
  • 3-4 days
    ×
600 Micron Slit Set #53-935 €180,00 Qty 2+ €160,30   Request Quote
  • 3-4 days
    ×
SMA Slit Adapter (for use with single core fibers) #56-256 €190,00 Qty 2+ €170,00   Request Quote
  • In Stock
    ×

Frequently Purchased Together